$ EZ-EDS Version 3.9 Generated Electronic Data Sheet [File] DescText = "Network Interface Module EtherNet/IP"; CreateDate = 10-22-2014; CreateTime = 10:48:30; ModDate = 24-08-2022; ModTime = 09:15:00; Revision = 1.10; HomeURL = "http://www.schneider-electric.com"; [Device] VendCode = 243; VendName = "Schneider Electric"; ProdType = 14; ProdTypeStr = "Programmable Logic Controller"; ProdCode = 4099; MajRev = 1; MinRev = 10; ProdName = "TM221"; Catalog = "TM221"; Icon = "M221.ico"; IconContents = "AAABAAEAEBAAAAAAGABoAwAAFgAAACgAAAAQAAAAIAAAAAEAGAAAAAAAAAMA" "AAAAAAAAAAAAAAAAAAAAAAD///////////////////8Apk8Apk8Apk8Apk/I" "xcX9/f3///////////////////////////////////////8Apk////////8A" "pk+koJ+/vLz7+/r///////////////////////////////////8Apk////8A" "pk8Apk+koJ+koJ+yrq3///////////////////////////////////8Apk//" "//////8Apk+koJ+koJ+koJ////////////////////////////////////8A" "pk////8Apk8Apk+koJ+koJ+koJ//////////////////////////////////" "//8Apk////////8Apk+koJ+koJ+koJ//////////////////////////////" "//////8Apk////8Apk8Apk+koJ+koJ+koJ//////////////////////////" "//////////8Apk////////8Apk+koJ+koJ+koJ//////////////////////" "//////////////8Apk////////8Apk+koJ+koJ+koJ//////////////////" "//////////////////8Apk////////8Apk+koJ+koJ+koJ//////////////" "//////////////////////8Apk////8Apk8Apk+koJ+koJ+koJ//////////" "//////////////////////////8Apk////8Apk8Apk+koJ+koJ+koJ//////" "//////////////////////////////8Apk////8Apk8Apk+koJ+koJ+yr67/" "//////////////////////////////////8Apk////////8Apk+koJ+5trb3" "9/f///////////////////////////////////8Apk8Apk8Apk8Apk/Nysr+" "/v7/////////////////////////////////////////////////////////" "//////////////////////////8AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAA"; [Device Classification] Class1 = EtherNetIP; Class2 = 1_RSNetWorx_Connectable_Module; [Params] Param1 = 0, ,, 0x0000, 0xC8, 4, "RPI", "", "", 10000,60000000,100000, ,,,, ,,,, ; Param2 = 0, ,, 0x0000, 0xC7, 2, "Size 2", "", "", 2,40,40, ,,,, ,,,, ; Param3 = 0, ,, 0x0000, 0xC7, 2, "Size 3", "", "", 2,40,40, ,,,, ,,,, ; [Connection Manager] Connection1 = 0x04030002, $ trigger & transport 0x44643405, $ connection parameters Param1,Param3,, $ O=>T RPI,Size,Format Param1,0,, $ T=>O RPI,Size,Format ,, $ config part 1 (not used) ,, $ config part 2 (not used) "Write Data to 150", $ connection name "Output Assembly (Originator --> Target, %IW)", $ Help string "20 04 24 03 2C 96 2C C6"; $ outputs only path Connection2 = 0x04030002, $ trigger & transport 0x44640405, $ connection parameters Param1,Param2,, $ O=>T RPI,Size,Format Param1,Param3,, $ T=>O RPI,Size,Format ,, $ config part 1 (not used) ,, $ config part 2 (not used) "Read From 100 / Write to 150", $ connection name "Read Input Assembly (Target --> Originator, %QW) and Write Output Assembly (Originator --> Target,, %IW) ", $ Help string "20 04 24 03 2C 96 2C 64"; $ input/output path Connection3 = 0x02030002, $ trigger & transport 0x44640305, $ connection parameters Param1,0,, $ O=>T RPI,Size,Format Param1,Param3,, $ T=>O RPI,Size,Format ,, $ config part 1 (not used) ,, $ config part 2 (not used) "Read Data from 100", $ connection name "Input Assembly (Target --> Originator, %QW)", $ Help string "20 04 24 03 2C C6 2C 64"; $ inputs only path [Port] Port2 = TCP, "Ethernet Port", "20 F5 24 01", 2; [Capacity] MaxMsgConnections = 8; MaxIOProducers = 32; MaxIOConsumers = 32; TSpec1 = TxRx, 4, 100; TSpec2 = TxRx, 496, 100;