Emulate3D Software

 View Only

Yaskawa GP7 FGG & GP180 FGG 

May 07, 2025 02:08:57 AM

Yaskawa GP7 FGG (Food Grade Grease):

A 6-axis robot

Manufacturer: Yaskawa

Model: GP7 FGG

Series: GP

Type: 6-axis

Payload: 7 kg

Reach: 927 mm

Yaskawa GP180 FGG (Food Grade Grease):

Manufacturer: Yaskawa

Model: GP180 FGG

Series: GP

Type: 6-axis

Payload: 180 kg

Reach: 2702 mm

Statistics
0 Favorited
6 Views
1 Files
0 Shares
3 Downloads
Attachment(s)
zip file
Yaskawa_GP180FGG_GP7FGG.zip   11.17 MB   1 version
Uploaded - May 07, 2025

Related Entries and Links

No Related Resource entered.