#800H, #NFPA79, #e-stop, #CSA-Z432 Hello, I would be grateful if someone can share experience with integrating an e-stop pushbutton (AB 800H mushroom head) in a control circuit design that stops a 3-phase 120VAC, 60Hz motor. The design has to satisfy CSA Z432 and NFPA 79 requirements that ask ...
|