Posted By
Mr. GuardLogix
Jul 29, 2021 02:08:00 PM
Found In
Egroup:
Automation Control
\
view thread
>>Also, I think the 5580s are good by themselves, without an LSP, for Sil 2 and 3 applications. The LSP allows them to run in Sil 4.) Clarification: 5580 GuardLogix without L8SP is SIL2 5580 GuardLogix with L8SP is SIL3 No SIL4. ------------------------------ Mr. GuardLogix -------------- ...
|