|
See page 11 Minimum distance to other units same type Horizontal 0 mm (0 in.) Vertical 150 mm (5.9 in.) Minimum distance to electrical conductive board Horizontal, up to 400V 0 mm (0 in.) Horizontal, up to 690V > 1.5 mm (0.06 in.) Vertical 75 mm (2.96 in.)
|